Acquiring and edge with drylin®
Precision is one thing, robust linear guidance another. With robust drylin® linear guides, NOVASPORT s.r.o. creates an edger for extreme conditions without any loss of the required precision.
The lubrication-free linear systems travel in dry operation, which makes them maintenance-free and resistant o external influences. In addition, they run especially quietly thanks to the materials used and the special design involved.
Only a few steps are needed to configure your custom linear system online allowing you to save up to 40% costs in comparison to recirculating ball bearing systems. Furthermore, the predictable service life provides a great deal of planning security.
drylin® W
Dirt-resistant and tough
Easy installation
Lightweight and quiet operation
Great variety of rails
drylin® N
Low profile between 6 and 12 mm
Lightweight
Rails in silver or black anodised
4 rail widths from 17 to 80 mm
drylin® T
Fast alternative to ball guides
Identical connector and hole dimensions
Automatic clearance adjustment
High static load capacity
Adjustable bearing clearance
drylin® R
Sizes as per standard ball bearings
Replaceable liners
Extremely wear-resistant
Robust and resistant to dirt
drylin® Q
For torque-resistant linear movement
Space-saving and lightweight
Infinitely adjustable bearing clearance
Robust and lubrication-free
drylin® NT
Any stroke length up to 600 mm
Can also be used in hygienic environments
Solid and lightweight
Lubrication-free and quiet
With the drylin® linear guides expert, you can configure a linear guide to suit your particular application and, at the same time, calculate its service life.
Robust
drylin® linear guides can cope with high temperatures, strong vibrations and more
Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, chips, swarf and dust
Corrosion-free
Corrosion-free and media-resistant for deployment under water
Lightweight
Up to 75% lighter thanks to high-performance polymers
Quiet
Around 4 times quieter than equivalent linear bearings made of metal
Hygienic
All systems operate without external lubrication and are thus extremely clean
More than 500 experiments per year in the 250 m² large test laboratory.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h