Change Language :
e-tract is a solution for automatically rewinding a cable. This avoids hazards and cable damage caused by improper rewinding or cables lying in the way. The e-tract is used in applications where a mobile end device is connected to a cable and was previously only reeled up by hand. Thanks to multiple deflections, long extension lengths are possible in a small installation space. A slip ring is completely dispensed with.
Typical application areas:
Control panels, tools on assembly lines and work tables, power charging stations

Significantly slimmer and more compact
The next evolutionary step for e-tract, the solution for automatically rewinding a cable - ideal for charging stations for electric cars. The new version is now even slimmer and more compact and offers a better ratio of extension to total cable length in the system. A wallbox (11 kW) is integrated into the system.


Significantly less space required thanks to new technology. The new roller cages make the e-tract 2.1 approx. 25% smaller than its predecessor.

No clutter

No obstacle

No dirt

No theft