Rotation! Brochure

Plastic slewing ring bearings maintenance-free and tough

PRT slewing ring bearings

What are slewing ring bearings?

What you will find on this page:

    Our slewing ring bearings at a glance

    Series 01

    PRT-01

    Series 02

    PRT-02

    Series 03

    PRT-03

    Series 04

    PRT-04

    Series 05

    PRT-05

    Accessories

    PRT accessories
    PRT expert

    The PRT configurator:

    Individually configurable: PRT-04 modular system

    • Tailor slewing ring bearings to your individual application
    • Various outer and inner drive teeth
    • Angle stop, snap mechanism and much more
    • Ready-to-install & easy to assemble
    • 100% maintenance- and lubrication-free
    • Eight installation sizes

    Special designs and drawing parts

    Special and drawing parts

    Advantages of the iglidur® PRT slewing ring bearings

    Cost-effective

    Cost-effective

    Lubrication and maintenance-free

    Lubrication-free

    Up to 60% lighter

    Quiet dry operation

    Resistant to chemicals and media

    Tested and proven

    Icon tested

    Application examples - slewing rings in real life

    Solar panel with PRT slewing ring bearing

    Efficient solar energy for mobile homes

    TV mount with PRT slewing ring bearing

    TV mount with iglidur® PRT slewing ring bearing

    Flip chart with PRT slewing ring bearing

    Rotating digital flip chart

    Personal robot

    Personal robot

    Insulation material cutter with PRT slewing ring bearing

    Insulation material cutter with iglidur® PRT slewing ring bearing

    Coffee robot with PRT slewing ring bearing

    Coffee robot

    Application examples

    Further application examples with iglidur® PRT slewing rings

    PRT news 2025

    Special and drawing parts

    Our new products for your requirements

    • PRT slewing ring bearings with 50% wood content
    • Stainless steel or aluminium bearings with cost savings of up to 85 % compared to the PRT-04 series

    Interactive 3D models

    igus test laboratory

    CAD files

    CAD file download

    White paper

    PRT slewing ring bearing white paper

    Slewing ring bearing FAQ

    PRT FAQ

    What are PRT sliding elements made of?

    Material

    Are you looking for slewing rings with ball bearings?

    Ball bearings

    ASI Automatikk AS Distributor+47 9006 1100