I am familiar with the chainflex cables from igus and know the required properties and bend radii of my cables.
I know the environmental variables of my application and would like to choose and configure my cables conveniently online.
I am not sure which cables to choose and require further information regarding structure, shielding and so on.
I would like to save costs and know the technical requirements of my cable. Now I want to find the most cost-effective cable.
With chainflex cables from igus, you reduce your costs by up to 64.7%, with the same or longer service life. We give you our 36-month guarantee.Tech up, cost down ... it's our job!
Tech up:
Our cables meet all RoHS II and REACH requirements that are currently valid, as well as every standard in electromagnetic compatibility. They are certified according to UL, DNVGL, EAC, CTP and CE and are also approved and certified for use in systems according to EtherCAT, CC-Link, CC-Link IE Field, Profibus, Profinet and Interbus.
A wide range of cable types with different jacket materials ensures a high reliability in energy chains. igus chainflex cables withstand various applications with tremendous speed and acceleration, long travels and most unfavourable surrounding conditions.
For cables that run in an energy chain, a particularly intensive "look" is required:
Ready-to-connect energy chain systems and heavy-duty special cables ensure a smooth operation of the pick and place machines.
Measuring system cable from igus also transmits signals safely over very large distances and ensures high machine availability.
For quick handling applications, such as in these automated drug stores, metal-free fibre optic cables from igus ensure high transmission rates.
With a travel of 441.3 metres, the tensile forces can be reduced by about 75%.
Find further successful application examples of our chainflex cable customers.
Two billion annual test cycles for guaranteed safety against failure.
chainflex® works: worldwide No. 1 in terms of testing.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h