Prostheses and orthopaedic splints are designed to make life easier and provide greater freedom of movement, and the demands placed on them are correspondingly high. The material should be able to withstand the strain, but at the same time not be too heavy so as not to tire the wearer. It should be able to be used anywhere, for swimming in salt or chlorinated water, in sand, in plus and minus temperatures. Even creams and medical products should not restrict its function or stress the material. Plastic bearings from igus are made for precisely such applications and fit perfectly into designs with high requirements.
Plastic bearings ensure greater safety of knee joint prostheses Ottobock relies on our lubrication-free iglidur W300 and Q plain bearings and iglidur J guide rings in its knee joint prostheses. They replace previously used metal bearings and PTFE strips, which led to functional problems after a short time and became a safety risk.
Switching to plastic bearings makes the movement of sports leg prostheses smoother The "TT Pro" from Blatchford is an adapter for leg prostheses that are used for sporting activities such as golf. Switching from metal bearings to our extremely robust iglidur Z bearings has resulted in less stiffness and therefore greater comfort.
Further success stories This selection of application examples is sorted by area of use and shows how our motion plastics products are used in other prostheses/orthoses as well as wheelchairs, fitness and rehabilitation equipment.
Tested for durability and wear in the igus test laboratory
All products are tested for wear and resilience under real conditions in the igus test laboratory, the largest in the industry. The results are fed into our online tools for calculating service life and allow for precise predictions about durability.
Upon request, igus also carries out customer tests to analyse the use of the products under very individual conditions.