Beverage filling machines
Increased service life
Deployment of new two-component polymer bearing was able to virtually double the service life.
The online igus® expert will find the suitable part for you.
Go to online shop for wide selection of materials for every application.
iglidur® plastic plain bearings from igus® are cost-effective, maintenance-free and lubrication-free, and extremely versatile: they are suitable for high volume automotive production, special machine construction, underwater applications or the food and tobacco industry. They can be employed in extreme temperatures and have a high chemical resistance. iglidur® plain bearings are available either from the catalogue range or as a tailor-made custom solution - no minimum order quantity! For more than 30 years, the RoHS-compatible iglidur® plain bearings have been a highly viable technical and economical alternative to metal plain bearings of all kinds.
Why choose iglidur®? Answers from 20 iglidur® customers
iglidur® plain bearings are manufactured from innovative high-performance plastics for a wide range of applications. In the igus® test laboratory all iglidur® plastics are tested intensively for coefficients of wear and friction. 10,000 tests per year provide the data base for the online service life calculator. In just four steps, the iglidur® expert system registers your requirements and then provides you with a comprehensive suitability and service life analysis of all iglidur® materials. The predicted service life offers high planning reliability and saves costs. In addition, you have the option to ask for free samples of iglidur® plain bearings.
100% maintenance and lubrication-free
Corrosion-free and hygienic
Good edge load resistance
Wear-resistant in dusty and dirty environments
Savings potential up to 40%
No minimum order value, from batch size 1
Ready to ship in 24 - 48 hours
Service life can be calculated online
Sizes according to ISO 3547-1 and ISO 2795
Different special designs
From 54 iglidur® materials
Shipped from 24hrs
From batch size 1, no minimum order value
Injection-moulded, machined, side-mounted or printed
From 54 iglidur® materials
Personal consultation within 24hrs
Find the perfect material for your application
Precise service life calculation with just a few clicks
CAD data and application documentation
No registration necessary
We offer you more than 50 tribologically optimised materials for innumerable applications in which wear-resistance is a necessity. Irrespective of whether your application is exposed to high temperatures, contact with media or wear-intensive conditions – igus® almost always offers a solution.
Discover and try out solutions for your application.
Tips, tricks and useful practical knowledge all around plain bearings.
The advantages of the lubrication-free plain bearing system in one catalogue – the right material for every application!
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h