- Powerful in five sizes
- Motors with metric connector or stranded wires
- With encoder and brake for extra safety
- Increased anti-rotation feature due to machined flat motor shaft (D-cut)
For linear axes and handling systems, igus offers a wide range of electric motors. Hybrid stepper motors or direct-current motors are used in lead screw drives, toothed belts and rack and pinion drives. The electric motors complete igus's offer of automation technology. That way, entire handling systems can be configured in combination with linear axes.
Assemble the suitable electric motor quickly and easily in just a few steps with our linear system. Simply configure with the online tool, request and at the same time calculate the service life of the system.
Travel distances, positions, speeds and operating times can be easily defined with the stepper motor dryve D1 via a control system that is based on a web interface.
The dryve D3 DC motor control unit makes it possible to easily control linear systems.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h