Order no. | Test force [N] |
Øi - Test- mount |
Min. bearing Øi (gage free) |
Max. bearing Ø (gage hanging) |
---|---|---|---|---|
JUM-01/02-10 | 0,981 | 12,000 mm | 10,030 mm | 10,070 mm |
JUM-01/02-12 | 1,373 | 14,000 mm | 12,030 mm | 12,070 mm |
JUM-01/02-16 | 1,864 | 18,000 mm | 16,030 mm | 16,070 mm |
JUM-01/02-20 | 2,649 | 23,000 mm | 20,030 mm | 20,070 mm |
JUM-01/02-25 | 3,729 | 28,000 mm | 25,030 mm | 25,070 mm |
JUM-01/02-30 | 4,807 | 34,000 mm | 30,040 mm | 30,09 mm |
JUM-01/02-40 | 7,063 | 44,000 mm | 40,040 mm | 40,09 mm |
JUM-01/02-50 | 9,810 | 55,000 mm | 50,050 mm | 50,100 mm |
JUI-01-06 | 0,981 | 0.4684 inch | 0,3768 inch | 0,3776 inch |
JUI-01-08 | 1,373 | 0,5934 inch | 0,5016 inch | 0,5024 inch |
JUI-01-10 | 1,864 | 0,7184 inch | 0,6268 inch | 0,6276 inch |
JUI-01-12 | 2,649 | 0,8747 inch | 0,7516 inch | 0,7524 inch |
JUI-01-16 | 3,729 | 1,1247 inch | 1,0016 inch | 1,0024 inch |
JUI-01-20 | 4,807 | 1,4058 inch | 1,2520 inch | 1,2531 inch |
JUI-01-24 | 7,063 | 1,6558 inch | 1,5020 inch | 1,5031 inch |
JUI-01-32 | 9,810 | 2,1870 inch | 2,0024 inch | 2,0039 inch |
RJM-01-08 | 0,981 | 16,000 mm | 8,025 mm | 8,061 mm |
RJM-01-10 | 0,981 | 19,000 mm | 10,025 mm | 10,061 mm |
RJM-01-12 | 1,373 | 22,000 mm | 12,032 mm | 12,075 mm |
RJM-01-16 | 1,864 | 26,000 mm | 16,032 mm | 16,075 mm |
RJM-01-20 | 2,649 | 32,000 mm | 20,040 mm | 20,092 mm |
RJM-01-25 | 3,729 | 40,000 mm | 25,040 mm | 25,092 mm |
RJM-01-30 | 4,807 | 47,000 mm | 30,040 mm | 30,092 mm |
RJM-01-40 | 7,063 | 62,000 mm | 40,050 mm | 40,112 mm |
RJI-01-06 | 0,981 | 0,6250 inch | 0,3762 inch | 0,3776 inch |
RJI-01-08 | 1,373 | 0,8750 inch | 0,5013 inch | 0,5030 inch |
RJI-01-10 | 1,864 | 1,1250 inch | 0,6265 inch | 0,6282 inch |
RJI-01-12 | 2,649 | 1,2500 inch | 0,7516 inch | 0,7536 inch |
RJI-01-16 | 3,729 | 1,5625 inch | 1,0035 inch | 1,0056 inch |
RJI-01-20 | 4,807 | 2,0000 inch | 1,2520 inch | 1,2544 inch |
RJI-01-24 | 7,063 | 2,3750 inch | 1,5020 inch | 1,5044 inch |
RJI-01-32 | 9,810 | 3,0000 inch | 2,0024 inch | 2,0053 inch |
RJ260(U)M-02-12 | 1,373 | 19,000 mm | 12,032 mm | 12,084 mm |
RJ260(U)M-02-16 | 1,864 | 24,000 mm | 16,032 mm | 16,084 mm |
RJ260(U)M-02-20 | 2,649 | 28,000 mm | 20,040 mm | 20,100 mm |
RJ260(U)M-02-25 | 3,729 | 35,000 mm | 25,040 mm | 25,100 mm |
XUMO-01-10 | 0,981 | 12,000 mm | 9,98 mm | 10,02 mm |
XUMO-01-12 | 1,373 | 14,000 mm | 12,02 mm | 12,06 mm |
XUMO-01-16 | 1,864 | 18,000 mm | 16,02 mm | 16,06 mm |
XUMO-01-20 | 2,649 | 23,000 mm | 20,03 mm | 20,07 mm |
XUMO-01-25 | 3,729 | 28,000 mm | 24,97 mm | 25,01 mm |
XUMO-01-30 | 4,807 | 34,000 mm | 29,96 mm | 30,01 mm |
XUMO-01-40 | 7,063 | 44,000 mm | 40,00 mm | 40,05 mm |