Vending desk

A double glass with 20mm thickness and 40kg weight needs to be opened upwards. An angle of 165° is formed. Gas springs are used. Four flange bearings carry the entire weight of the system. Alongside with requirements to the design, durability has been a decisive selection factor. The bearings need to resist 100,000 opening and closing cycles in a continuous stress test, so that the system can be liberated for sale in the food industry. Products from igus® succeeded in various points: The material corresponds with hygienic preconditions, they are extremely durable, maintenance-free, easy to install and cost-effective.
manus
manus

Cianetti Srl, Jacopo Cianetti, S.Pier d’Isonzo, Italy

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH