Mounting brackets YEHD.108/YEHD.112

Precise chain lengths

Mounting brackets for the YEHD.108 and YEHD.112 can now also be ordered for an even number of links.
Request mounting bracket now
Tech up

Tech up

  • Offers precise travel lengths
Cost down

Cost down

  • Cost down with chain lengths designed precisely for the application
Proof

Proof

  • The YEHD series is already installed in numerous applications and is now even more precise thanks to a new mounting bracket
Sustainability

Sustainability

  • Less raw material required thanks to the option of partial repair instead of complete replacement.

Series YEHD.108

Inner height hi: 108mm
Outer height ha: 146mm
Inner width Bi: 387 - 550mm
Outer width Ba: 435 - 598mm
Bend radii R: 250 - 600mm

Series YEHD.112

Inner height hi: 112mm
Outer height ha: 146 mm
Inner width Bi: 100 - 600mm
Outer width Ba: 148 - 648mm
Bend radii R: 250 - 600mm

Order a free sample

Order a free YE sample and convince yourself of the quality of the product.
Order now!

Real-world examples

YRHD in DWK Drahtwerk

Hybrid tube YRHD used at DWK Drahtwerk Köln as a replacement for steel tube

High stability and high fill weight - both requirements of the DKW Drahtwerk Köln have led to the selection of the hybrid chain YRHD.108.25.500.0 (tube variant) in order to implement the travel of 12.5m unsupported with a fill weight of 28kg/m can. The lid and shelves of the energy tube can be opened so that it is possible to add or replace cables later.
YE.42 at Sinopec

Two YE.42 hybrid chains side by side replace a steel chain at Sinopec

In steel chains, the built-in hydraulic hoses of this power catwalk application wear out very quickly, so that an alternative was sought. As the YE.42 hybrid chain consists of steel side plates that ensure an unsupported length that is approx. 100% longer (compared to plastic chains of the same size) and as the plastic links that have proven themselves for more than 35 years are used as crossbars, the YE series hybrid chain solves the customer's wear problem.
YE.42 at Genie

YE.42 hybrid chains for retrofitting a Genie work platform

The YE.42 series with a chain length of 7.5 metres is used in a Genie work platform. Flawless function after installation. The engineers on site particularly emphasised the ease of installation: It took much longer to remove the existing steel chain than to install the new YE hybrid energy chain, which was done within an hour in this application.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH