Extremely lightweight: drylin® carbon

Extremely lightweight and yet extremely strong – tribologically optimised drylin® linear systems made from plastic and carbon fibre combine these properties. Whether as a guide or linear axis: all systems are 100% lubrication-free and maintenance-free.
 

High strength carbon made in pultrusion process

Tribologically optimised drylin® W rail system made from carbon

Solid plastic carriage made from lubrication-free iglidur® L250

Extremely light weight 25% lighter than aluminium 75% lighter than steel

Available as linear guide or with drive (lead screw / toothed belt)

High strength and resistant

End supports with dry running xiros® bearings with balls made of glass or plastic

Carbon ZLW

Overview of the drylin® carbon product range:

drylin® carbon linear guide

drylin® W linear guide made of carbon/plastic

Extremely lightweight and strong carbon profile

Tribologically optimised

Solid plastic carriage made from iglidur® L250

Toothed belt axis made from carbon

drylin® ZLW toothed belt axis made from carbon

Absolutely non-metallic

Neoprene toothed belt drive with glass fibre reinforcement

Max. stroke length 1,000 mm

Linear module made from carbon

drylin® SAW linear module made from carbon

drylin® W profile made from carbon fibre

Drive: trapezoidal or high-helix lead screw

Lightest version with carbon, solid plastic, aluminium lead screw

Linear module with round carbon shafts

drylin® SHTP linear module with round carbon shafts

Very lightweight due to carbon hollow shafts and solid plastic

Ideal for multi-carriage solutions, also opposite

Configurable with accessories for manual and electric
adjustment

Round shaft made from carbon

drylin® CWM round shaft made from carbon fibre

Very lightweight due to hollow shaft geometry

Hollow rail for supply lines

surface UCU (unidirectional/cross-winding/unidirectional)

More carbon products:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH