igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: JTM-3039-015
- Material: iglidur® J
- Shape: Shop thrust washers
- Dimensions:
- d1 30 mm
- d2 39 mm
- s 1.5 mm
- Adjust dimensions
- Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
- Low wear against different shaft materials
- Low coefficients of friction in dry operation
- Vibration-dampening
Total price: 66.39 NOK66.39 NOK / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24-48 hours
iglidur® J | The versatile endurance runner
Typical application areas
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Over 250 dimensions available from stock
- Low wear many different shaft materials
- Low coefficients of friction in dry operation
- Vibration dampening
- Good chemical resistance
- Best material to use with low-cost soft shaft materials
- Low moisture absorption
Typical application areas
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?