igus-icon-lupe
- Part number: GLWTM-2036-015
- Material: iglidur® GLW
- Shape: Shop thrust washers
- Dimensions:
- d1 20 mm
- d2 36 mm
- s 1.5 mm
- Adjust dimensions
- Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Cost-effective material for mass production
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibrations
- Lubrication and maintenance-free
Total price: 36.98 NOK36.98 NOK / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24-48 hours
iglidur® GLW | Low-cost material for high quantities
Typical application areas
Automotive
Machine tools
Robotics
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibration
- Lubrication- and maintenance-free
Typical application areas
Automotive
Machine tools
Robotics
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?