Cable guidance on the FANUC CRX

igus is FANUC CRX Equipment Partner

Fanuc CRX

Fastening points axis 1 & 6

Connection to axis 6

Fanuc CRX connection to axis 6

Connection axis 1

Cobot attachment CRX axis 1

Installing a triflex R energy supply system on the FANUC CRX

Cobot clamp range

Hook and loop clamp

Cobot clamp standard
  • 1x plastic holder
  • 1m Velcro tape
  • most favourable clamp in the range
  • silicone-free
  • maximum freedom for cable routing

Clamp without strain relief

Cobot clamp with mounting bracket, no strain relief
  • 1x plastic holder
  • 1m Velcro tape
  • 1x light mounting bracket size 30 or 40
  • suitable for TRE, TRC & TRL in size 30 or 40
  • silicone-free

Clamp with strain relief

Cobot clamp with MB with SR
  • 1x plastic holder
  • 1m Velcro tape
  • 1x light mounting bracket size 30 or 40
  • In size 40 optionally with long and short strain relief teeth
  • Suitable for TRE, TRC & TRL in size 30 or 40
  • silicone-free

Clamp protector

Cobot clamp protector
  • 1x plastic holder
  • 1m Velcro tape
  • 1x round protector size 40
  • Protector can carry TRE, TRC & TRL in size 40
  • silicone free

PMA hose clamp

Cobot clamps PMA
  • 1x plastic holder
  • 1m Velcro tape
  • PMA clip
  • available in 5 sizes for corrugated hoses with diameter:
    Ø17 mm, Ø23 mm, Ø29 mm, Ø36 mm and Ø48 mm
  • silicone-free

e-chain that goes with the cobot clamp

triflex R chain

CRX in the configurator

Fanuc CRX in the configurator
  • the clamp type
  • the chain size (30 or 40)
  • the chain version (open, closed or light

Cobot sample box

Cobot sample box
  • 1 Cobot clamp with mounting bracket and strain relief
  • 35 cm Velcro tape
  • 9 chain links TRC.30.050.0.B

ASI Automatikk AS Distributor+47 9006 1100