Change Language :

Powerful linear module with new pitch
SLR in installation size 60 - with an axial load capacity of up to 6,250N and a radial load capacity of up to 25,000N. The series is ideal for applications with high forces and long travels - as a single-carriage solution, with multiple carriages or as an XY table. Quick and flexible integration is possible thanks to dowel pin assembly, integrated limit switches and motor compatibility.
New: the SLR-60 linear module is now also available with a high helix thread and a pitch of 32x32 for extremely high feed rates.

One linear module - numerous options

High feed rates thanks to new dryspin high helix thread
The round shaft guide with plain bearing support is lubrication-free and insensitive to dirt and moisture. Starting in autumn 2025, the SLR-60 is available with the new dryspin high helix thread size Ds32x32 and ensures particularly high feed rates with smooth running and a long service life. Thanks to the high pitch, the number of revolutions per travel is reduced, which not only shortens cycle times but also increases energy efficiency. Whether in automation, packaging technology or special mechanical engineering - the new 32x32 pitch offers maximum performance with minimum maintenance requirements

| A [mm] | Al [mm] | H [mm] | d [mm] | T [mm] | R [mm] | d2 [mm] | l2 [mm] | ha [mm] | lt [mm] | f [mm] | PF [mm] | ZH [mm] | tg2 [mm] | l [mm] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 280 | 80 | 98 | 60 | 32x32 | 150 | 20 | 40 | 49 | 80 | 2 | 6x20 | 10H7 - 6 deep | M12 - 20 deep | 240 |
| E1 [mm] | E2 [mm] | E3 [mm] | E4 [mm] | E5 [mm] | E6 [mm] | tk [mm] | ts [mm] | kt [mm] | tg [mm] | kg [mm] | ks [mm] | tk2 [mm] | ts2 [mm] | kt2 [mm] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 250 | 250 | 200 | 50 | 60 | 80 | 20 | 13.5 | 13.5 | M16 | 48 | 40 | 15 | 9 | 9 |
| Max. stroke length [mm] | Base weight [kg] | Additional weight per 100mm [kg] | Max. static Axial load capacity [N] | Max. static Load capacity, radial [N] |
|---|---|---|---|---|
| 1500 | 16.5 | 4.98 | 6,250 | 25,000 |
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm