Change Language :

The new ZLW-toothed belt axis ZLW-1050-ES made of stainless steel extends the product range of igus® toothed belt axes. It is characterised by its narrow type and corrosion resistance. With a centre distance of 50 mm, it is extremely compact and is ideal for use in small installation spaces, as a single axis or in parallel operation as well as gantry superstructures. Thanks to the use of stainless steel, the ZLW toothed belt axis is extremely corrosion-free, extremely robust and suitable for long maintenance-free operation. The linear slides of the ZLW-toothed belt axis are equipped with drylin® linear bearing foils made of iglidur® E7, which ensure high running performance and freedom from maintenance. The linear plain bearings are self-lubricating and therefore particularly easy to clean. The timing belt is a neoprene timing belt with glass fibre reinforcement and RPP 3M toothing. The belt tension can be conveniently adjusted centrally on the carriage. For high-frequency applications such as 24/7 use, suitable linear plain bearings are available for quick bearing changes in seconds. The linear bearing foils can be easily replaced without dismantling the system.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm