Change Language :

The clean flat ribbon cable e-skin flat is a flat cable guidance system made of high-performance plastic that shows no visible wear and tear and is abrasion-resistant. The cable guides for automation systems and robots in display and semiconductor manufacturing and in the production of LCD/LED panels must meet special requirements for freedom from particles.
This is because any contamination with particles as small as 0.0001mm has a damaging effect on the product and the process. In contrast to customary solutions available on the market with firmly defined ribbon cables, where stranding elements are firmly fused, the e-skin flat ribbon cable offers chamber systems that can be opened. In just a few minutes, flexible stranding elements -with or without connectors-, e-skin® flat with support chains, hoses, etc., can be exchanged or added.
Are you interested in our clean flat ribbon cable e-skin flat, but would like to hold it in your hands to make a final decision and get the best possible impression?
Then you are welcome to order a free sample from us.

Free white paper:
In this white paper you will learn how the right energy supply in the cleanroom:

Yes, our ribbon cable has been tested with the utmost care by the Fraunhofer Institute and has been awarded the highest cleanroom classification: Class 1 per DIN EN ISO 14644-1
Yes, our ribbon cables are resistant to wear and abrasion
Extremely quiet 29dB(A)
According to the current test status, the flat ribbon cable e-skin flat has a service life of 81 million double strokes.
The permissible temperature is between +10°C and +50°C
We are also in the highest cleanroom class for multi-layer systems, because a 3-layer system was also certified by the Fraunhofer Institute with ISO class 1 according to DIN 14644.
We currently recommend up to six layers on top of each other. However, the mounting bracket that holds the layers together should nevertheless not be higher than it is wide.
For high reliability, we recommend using chainflex CFCLEAN stranded structures as well as other igus cable types.
With the SKF.S e-skin® flat with support chain, it enables an unsupported travel of up to 3m.
We currently offer installation space from 80mm.
With our e-skin flat online configurator you can quickly assemble your own ribbon cable with cables using drag & drop.
Yes, with our SKF12O ribbon cable that can be opened, cables can be quickly replaced and added.
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm