Change Language :

Cable routing on the cobot made easy. The igus® Cable Clip enables almost interference-free attachment to a wide variety of shapes and diameters. The flexible design moulds to any contour and reduces installation space and the risk of injury. The supplied Velcro tape in a length of 500 mm or 1000 mm ensures a stable hold. The option of running the hook and loop tape under Cable Clip ensures a secure hold even with small diameters. The hook and loop tape is also silicone-free and can therefore also be used in the automotive sector. Up to 5 cables of different diameters can be attached to Cable Clip. They are attached either by using cable ties or by deflecting the hook and loop tape. The Cable Clip can be divided into up to three segments using a separating tool, making it even more cost-effective.
Application areas