Change Language :
The Doppelmayr Group, world market leader in cable car construction, develops innovative bicycle transport systems such as the bike clip, which ensure easy handling and maximum operational safety. These systems enable mountain bikers in bike parks to transport their bikes up the mountain comfortably and efficiently without losing power or time. This allows riders to concentrate fully on the technically demanding downhill sections with jumps, drops and steep turns. Maintenance-free igus plastic bearings are a central component of the moving assemblies of the bike clip and ensure smooth and reliable operation.
What was needed: Movable bearing and guide elements for use in bike clips in chair lifts
Requirements: Maintenance-free, weather resistance, long service life, constant running properties under continuous mechanical load
Industry: Cable car industry / Bicycle industry
Success for the customer: Long-lasting, lubrication-free plain bearings that function reliably even under harsh environmental conditions, are maintenance-free and minimise plant downtimes.

Doppelmayr bike clip with igus bearing points

Doppelmayr bike clip with the upper bearing points

Doppelmayr bike clip with the lower bearing points