Heat and dust: energy supply system for indoor crane under adverse conditions

Profile

  • What was needed: Pre-assembled energy chain for use in a heavy-duty application
  • Requirements: Tight installation space, resistance to high temperatures and heavy soiling, trouble-free operation
  • Area of application: Steel industry
  • Success for the customer: Quick assembly on the crane bridge by delivering the filled energy chain on transport drums. The very compact chains also do not have to be dismantled or packed for onward transport to the place of use.
Slab handling crane

Problem

Solution

The crane is constantly exposed to high levels of dust and high temperatures. The slabs and the hot holding furnace emit so much heat that temperatures up to 70 degrees Celsius are reached even just below the ceiling of the hall.

Dipl. Ing. Mike Götzensberger

Project manager at Bang

Energy chain
chainflex

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation