Change Language :
Roto develops and produces high-quality roof windows and also offers suitable roller shutters and sun protection solutions. For the quality inspection of the roller shutters, the company uses a test device specifically designed for this purpose. A system upgrade with two drylin toothed belt axes with motor and encoder ensures a faster and cleaner testing process.

Clean sliding without external lubrication: the dry-running plastic plain bearings in the carriage not only reduce maintenance requirements to zero, ...

... but also eliminate the risk of contamination from leaking lubricants.

The synchronous adjustment is now carried out electronically by means of a motor with an encoder.