Change Language :
Rivella AG is the largest group of companies for soft drinks of Swiss origin and, with a brand awareness of 93 per cent, is one of the strongest brands in Switzerland.
The drinks are bottled in Rothrist in the canton of Aargau – with the support of drygear Apiro gearboxes from igus, which enable flexible adaptation of the conveyor belt.
drylin & drygear: Lubrication-free linear guide & Apiro gearbox system
This solution consists of two lubrication-free drylin SLW lead screw units, each of which is connected to an Apiro gearbox. With the Apiro gearbox, a strong connection can be established between the two drylin lead screw units, thus ensuring synchronised parallel adjustment of both axes. The solution is completed by the motorised drive in conjunction with a D1 dryve motor controller – the in-house motor control system from igus.
Thanks to the ease of use of the control system, the system could be set up within a very short time. Rivella has programmed three positions, one for the 0.2-litre, one for the 0.5-litre and one for the 1-litre packs. All the operator has to do now is select the program, press a button and the system automatically adjusts the print heads to the desired height and position. Rivella now needs less than a minute to change the product date compared to up to an hour previously, and does so reliably, maintenance-free and lubrication-free.
The modular gearbox system makes it easy to integrate lane adjustments, curve adjustments and lateral guides of conveyor systems into existing systems and saves space.
Would you like digital information material for format adjustment in the beverage and packaging industry?

Not any more! In co-operation with igus, Rivella AG has automated lane adjustment – and achieved up to 98% less downtime in the process!
Perfectly suited for the packaging and beverage industry
Major cost savings can also be achieved by retrofitting automated format adjustment in existing production plants. The modular gearbox system makes it easy and to integrate lane adjustments, curve adjustments and lateral guides of conveyor systems into existing systems whilst saving space. Most of the simple assembly can be carried out during ongoing production, so that downtime is minimised.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm