Change Language :
ESA Technologies AG has developed an orbital friction-stir welding system for the rotationally symmetrical welding of GIL cables (gas-insulated cables). GIL cables are used in energy technology and are developed, produced, and installed by companies such as Siemens, GE and Hitachi, among others.
It consists of two units that move along a track up to 12 metres long and can weld around rotating components. A key challenge was the transmission of energy and data to the rotating unit, which requires a rotation of 660°. The e-spool offered a simple and cost-effective solution to this complex requirement. Alternatives such as slip rings proved less suitable as they would have required higher costs, more maintenance and greater design effort.


The orbital friction-stir welding system contains two welding units that can be moved up to 12m apart.

The machine contains three servo drives, a 5.5kW lead screw drive, a surveillance camera, and several measuring elements and sensors.

igus energy chains, so-called e-spools, move with the rotation of up to 660° and guide all energy, control and data cables required for the drives and measuring instruments safely and compactly.
... and much more.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm