Low-clearance lead screw nuts

What should you do in the event of unwanted axial clearance?

What is axial clearance anyway?

Reduced thread profile with a yellow arrow pointing to the spacing between threads.

What options does the igus product range offer in this case?

Dryspin plain bearings and a flange bearing with symbols for low play, cleaning and temperature resistance.

The zero-backlash lead screw nut

  • Lifelong minimal axial backlash
  • More precise positioning and infeed movements
  • In dryspin high helix threads
  • Flange lead screw nut
  • Thread direction: RH
  • Material: iglidur J

Zero-backlash: Technical data

ThreadMax. static axial F [N]Max. idling torque (with spring)170) from [Nm]Part number
Ds5x5750.02DST-JFRM-ZB-0001-DS5X5
Ds6.35x2.54750.005-0.02 DST-JFRM-ZB-0001-DS6.35X2.54
Ds6.35x5.08750.005-0.02 DST-JFRM-ZB-0001-DS6.35X5.08
Ds6.35x12.7750.005-0.02DST-JFRM-ZB-0001-DS6.35X12.7
Ds6.35x25.4750.005-0.02DST-JFRM-ZB-0001-DS6.35X25.4
Ds8x101500.01-0.03 DST-JFRM-ZB-0001-DS8X10
Ds8x151500.01-0.03 DST-JFRM-ZB-0001-DS8X15
Ds8x241500.01-0.03DST-JFRM-ZB-0001-DS8X24
Ds10x121500.01-0.04 DST-JFRM-ZB-0001-DS10X12
Ds10x251500.01-0.04DST-JFRM-ZB-0001-DS10X25
Ds10x501500.01-0.04DST-JFRM-ZB-0001-DS10X50
Ds12x35000.08DST-JFRM-ZB-0001-DS12X3
Ds12x55000.08DST-JFRM-ZB-0001-DS12X5
Ds12.7x12.75000.08DST-JFRM-ZB-0001-DS12.7X12.7
Ds12x155000.08DST-JFRM-ZB-0001-DS12X15
Ds12x255000.08DST-JFRM-ZB-0001-DS12X25
Ds14x45000.08 DST-JFRM-ZB-0001-DS14X4
Ds14x255000.08DST-JFRM-ZB-0001-DS14X25
Ds14x305000.08DST-JFRM-ZB-0001-DS14X30

The pre-load lead screw nut

  • For high helix threads up to a thread diameter of 6.35mm
  • Cylindrical lead screw nut with flange
  • Thread direction: right-hand thread
  • Material: iglidur J

Preload lead screw nut: Technical data

ThreadMax. static axial F [N]max. idling torque (with spring) from [Nm]Part number
Ds6.35x1300.10DST-JFRM-PL-0001-DS6.35X1
Ds6.35x2.54 300.10 DST-JFRM-PL-0001-DS6.35X2.54
Ds6.35x5.08300.10DST-JFRM-PL-0001-DS6.35X5.08
Ds6.35x6.35300.10DST-JFRM-PL-0001-DS6.35X6.35
Ds10x2400.10 DST-JFRM-PL-0001-DS10X2
Ds10x3400.10DST-JFRM-PL-0001-DS10X3
Ds10x12350.15 DST-JFRM-PL-0001-DS10X12

The low-clearance lead screw nut

  • Reduced axial clearance due to circumferential radial pretension
  • Very quiet operation due to reduction of possible vibrations
  • Cost-effective alternative to the zero-backlash nut
  • In dryspin high helix and trapezoidal thread up to thread diameter 14mm
  • Flange lead screw nut
  • Thread direction: RH
  • Material: iglidur J

Low-clearance lead screw nut: Technical data

dryspin high helix thread

ThreadMax. static axial F [N]max. idling torque (with O-ring) from [Nm]Part number
Ds6.35x2.54400.005DST-JFRM-LC-0001-DS6.35X2.54
Ds6.35x5.08400.005DST-JFRM-LC-0001-DS6.35X5.08
Ds6.35x12.7400.005DST-JFRM-LC-0001-DS6.35X12.7
Ds6.35x25.4400.005DST-JFRM-LC-0001-DS6.35X25.4
Ds8x10750.01DST-JFRM-LC-0001-DS8X10
Ds8x15750.01DST-JFRM-LC-0001-DS8X15
Ds10x12750.01 DST-JFRM-LC-0001-DS10X12
Ds10x25750.01DST-JFRM-LC-0001-DS10X25
Ds10x50750.01DST-JFRM-LC-0001-DS10X50
Ds12x51250.03DST-JFRM-LC-0001-DS12X25
Ds12x251250.03DST-JFRM-LC-0001-DS12X5
Ds14x251250.03DST-JFRM-LC-0001-DS14X25
Ds14x301250.03DST-JFRM-LC-0001-DS14X30
Ds14x40.61250.03DST-JFRM-LC-0001-DS14X40.6

dryspin trapezoidal lead screw nut

Thread single startMax. static axial F [N]max. idling torque (with O-ring) from [Nm]Part number
Tr8x1.5750.01-0.03JFRM-LC-0001-TR8X1.5
Tr10x2750.01-0.03JFRM-LC-0001-TR10X2
Tr10x3750.01-0.03JFRM-LC-0001-TR10X3
Tr12x31250.06JFRM-LC-0001-TR12X3
Tr12x41250.08JFRM-LC-0001-TR14X3
Tr14x41250.08JFRM-LC-0001-TR14X4

dryspin trapezoidal lead screw nut multi start

Thread multi start
Tr06x2P1400.01-0.03JFRM-LC-0001-TR06X2P1
Tr12x6P31250.06JFRM-LC-0001-TR12X6P3

The anti-backlash lead screw nut

  • Reduction of noise and vibrations
  • For trapezoidal threads up to a thread diameter of 24mm
  • Cylindrical and flange lead screw nuts
  • Thread direction: RH and LH
  • Material: iglidur J and iglidur R

Anti-backlash lead screw nut: Technical data

Cylindrical trapezoidal lead screw nut

ThreadEffective support surface [mm2]Max. static axial F [N]Part number
Tr8x1.5228683JSRM-AB-2220-TR8X1.5
Tr10x2283848JSRM-AB-2220-TR10X2
Tr12x33961.188JSRM-AB-2220-TR12X3
Tr16x47042,111JSRM-AB-2220-TR16X4
Tr18x49052.714JSRM-AB-2220-TR18X4
Tr20x41,1313.393JSRM-AB-2220-TR20X4
Tr24x51.6214.863JSRM-AB-2220-TR24X5

Trapezoidal lead screw nut with flange

Thread iglidur® JEffective support surface [mm2]Max. static axial F [N]Part number
Tr10x23531,060JFRM-AB-2220-TR10X2
Tr10x33341,001JFRM-AB-2220-TR10X3
Tr12x33961.188JFRM-AB-2220-TR12X3
Tr14x44711,414JFRM-AB-2220-TR14X4
Tr16x26131,838JFRM-AB-2220-TR16X2
Tr16x47042,111JFRM-AB-2220-TR16X4
Tr18x49052.714JFRM-AB-2220-TR18X4
Tr20x41,1313.393JFRM-AB-2220-TR20X4
Tr24x51.6214.863JFRM-AB-2220-TR24X5

Cylindrical trapezoidal lead screw nut iglidur R

Thread iglidur® REffective support surface [mm2]Max. static axial F [N]Part number
Tr10x2283424RSRM-AB-2220-TR10X2
Tr12x3396594RSRM-AB-2220-TR12X3
Tr16x47041,056RSRM-AB-2220-TR16X4
Tr18x49051,357RSRM-AB-2220-TR18X4
Tr20x41,1311,696RSRM-AB-2220-TR20X4
Tr24x51.6212.432RSRM-AB-2220-TR24X5

Trapezoidal lead screw nut iglidur R

Thread iglidur® REffective support surface [mm2]Max. static axial F [N]Part number
Tr10x2353530RFRM-AB-2220-TR10X2
Tr10x3334501RFRM-AB-2220-TR10X3
Tr12x3396594RFRM-AB-2220-TR12X3
Tr14x4471707RFRM-AB-2220-TR14X4
Tr16x2613919RFRM-AB-2220-TR16X2
Tr16x47041,056RFRM-AB-2220-TR16X4
Tr18x49051,357RFRM-AB-2220-TR18X4
Tr20x41,1311,696RFRM-AB-2220-TR20X4
Tr24x51.6212.432RFRM-AB-2220-TR24X5

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation