Ball bearing service life calculation

Long Life Calculator

Calculate the service life of ball bearings

Conveyor rollers experts

xiros® conveyor roller experts

Easy online ball bearing calculation

Bearing calculation: example

  • Unit: mm
  • Installation size: 6000
  • Inner diameter (d1): 10
  • Outer diameter (d2): 26
  • Width (b1): 8
  • Max. radial load: 20N
  • Speed: 400rpm
  • Min. temperature: -10°C
  • Max. temperature: 50°C
  • Metal-free
  • How long will the ball bearing last? Expected service life: 20,913 hours

ASI Automatikk AS Distributor+47 9006 1100