Change Language :
The drylin® cantilever axes are suitable for many positioning and adjustment tasks and are characterised by high operational safety and low weight. Applications in a vertical plane are particularly suitable for this. If the drive is realised via a gear rack, the mass that is moved is reduced. In puntco energy savings, the power transmission to a gear rack is up to 30 % more favourable compared to a belt deflection. It is also possible to connect grippers, pick up and move parts.
Advantages at a glance:

The drylin® cantilever axis ZAW-1040 has a permanently mounted drive unit. It is lubrication-free, lightweight and suitable for high accelerations.

For linear axis and handling systems in general, igus® offers a wide range of electric motors. Hybrid stepper motors or DC motors are used in spindle, toothed belt and rack and pinion drives. The electric motors complete the range of igus® in automation. Entire handling systems can thus be configured in combination with cantilever axes and linear axes with rack and pinion drive in general.