Injection-moulded clamps in Krones bottlers save two hours setup time per day

Profile

Problem

Solution

Clamping wheel
Clamping wheel
Clamping wheel
Clamping wheel

When production is switched to a different bottle size or shape, the corresponding pocket starwheels usually have to be replaced with considerable effort and production comes to a standstill.

The Krones MultiGuide Base, also known as clamping star wheel, eliminates the need to change sets (Source: Krones AG)

The MultiGuide Base clamps can grip bottles with different shapes and sizes. (Source: igus SE & Co. KG)


Request a free sample now

Plain bearing sample box

iglidur plain bearing

Rollers sample box

iglidur guide rollers

drylin R linear shaft


ASI Automatikk AS Distributor+47 9006 1100