Modular drive technology from drylin

Lubrication-free linear axes with lead screw, toothed belt and gear rack

Drive technology overview

Our linear axes and accessories at a glance

Linear axes with lead screw

Linear axes with lead screw

Linear axes with toothed belt

Linear axes with toothed belt
  • For fast positioning
  • For stroke lengths of up to 3,000mm
  • Also available as a cantilever axis and reverse axis

Linear axes with gear rack

 Linear axes with gear rack
  • Ideal in multi-axial constructions
  • Ready for connection with motor and control system

XY tables for adjustment tasks

XY tables for adjustment tasks
  • Linear modules with two adjustment directions
  • For work surfaces of up to 500mm x 500mm

Matching electric motors

Electric motors
  • Stepper, DC and EC/BLDC motors
  • Various installation sizes and designs

Technical accessories

Technical accessories
  • For manual and electric movement
  • Operating elements, fastening and assembly accessories

When do I use which drive for my system?

DRE_ICON_drylin_e_lead_srew_icon_EN_1

Lead screw drive

DRE_ICON_drylin_e_toothed_belt_icon_EN_1

Toothed belt drive

DRE_ICON_drylin_e_gear_rack_icon_EN_1

Rack and pinion drive

Advantages of drylin drive technology

Lubrication-free

Lubrication and maintenance-free

Quiet

Quiet

Cost-effective

Cost-effective

Sustainability

Sustainable

Temperature-resistant

Ready to connect icon

Customisable & ready to connect

Application examples of drive technology

Special measurement setup with lead screw axes

Drive technology application example Art Robotics

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

More application examples

AWB

More information on drive technology

Sample

Free sample

Electric motors

Matching electric motors

Drive technology white paper

Request white paper

Frequently asked questions from our customers

  1. Toothed belt drives offer high acceleration and repeatability. They are therefore particularly suitable for pick-and-place machines, packaging systems, 3D printers and other applications where fast and precise positioning is required.
  2. Lead screw drives offer high load capacity, precision and power transmission. They are therefore well suited for CNC milling, laser marking machines, machine tools and robotics applications. The lead screw drive ensures strong and accurate positioning.
  3. Rack and pinion drives offer a combination of high speed, precision and load capacity. Applications for linear drives with gear rack can be found in material handling, packaging, assembly line automation, and other areas where rapid, accurate positioning over longer distances is required.
DDX

Drive technology configurator

Individual linear drives according to your wishes

  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery* (ready to ship in 48 hours)

You might also be interested in:

Motors

drylin electric motors

  • Different versions with encoder or brake
  • Different connections such as stranded wires, Molex or metric connectors
  • Different types of protection against splash water, vacuum and more
Motor control systems

drylin motor control systems

  • With and without housing
  • For different motor types
  • Sample programmes for download
  • Free video tutorials
Cables

drylin motor cables

  • 3m, 5m, 10m or 20m in length
  • Various exterior materials
  • Straight and angled connectors
  • Available from stock

ASI Automatikk AS Distributor+47 9006 1100