drylin® SHT and SHT-PL XY tables

High precision, extreme torsional stability

  • Accurate alignment through CNC manufacturing
  • Also available as a preload version (PL)
  • 100% lubrication-free and complete
  • Corrosion-free
  • With trapezoidal thread or dryspin high helix thread
  • Assembly of upper unit with left or right alignment possible
  • Accessories (hand wheel, etc.) available

SHT-XY - XY table installation sizes

drylin SHT-XY-08-AWM XY table

SHT-XY-08-AWM

  • Max. stroke length: 150mm
  • Carriage length: 65mm
  • Shaft material: aluminium
  • Shaft diameter: 8mm
drylin SHT-XY-12-AWM XY table

SHT-XY-12-AWM

  • Max. stroke length: 350mm
  • Carriage length: 85mm
  • Shaft material: aluminium
  • Shaft diameter: 12mm

With spring preload - PL versions

drylin SHT-XY-12-AWM-PL XY table

SHT-XY-12-AWM-PL

  • Max. stroke length: 350mm
  • Carriage length: 85mm
  • Shaft material: aluminium
  • Shaft diameter: 12mm
  • With pre-load
drylin SHT-XY-20-EWM-PL XY table

SHT-XY-20-EWM-PL

  • Max. stroke length: 500mm
  • Carriage length: 130mm
  • Shaft material: stainless steel
  • Shaft diameter: 20mm
  • With pre-load


SHT/SHT-PL XY tables


XY table lengths and weights [mm]

Order number A
-0.3
[mm]
H

[mm]
E1
±0.15
[mm]
E2
±0.15
[mm]
Base
length lx
[mm]
Base
length ly
[mm]
R

[mm]
f

[mm]
lt
±0.1
[mm]
tk

[mm]
ts

[mm]
tg

kt

[mm]
SHT-XY-12 85 56 70 73 145 145 42 2 30 11 6.6 M8 6.4
SHT-XY-08 65 42 52 56 96 96 32 1.5 15.5 10 5.5 M6 7
SHT-XY-12-PL 85 56 70 73 145 145 42 2 30 11 6.6 M8 6.4
SHT-XY-20-EWM-PL 130 86 108 115 202 202 72 2 36 15 9 M10 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

XY tables dimensions [mm]

Order number sg


d

[mm]
T

l1

[mm]
d1
Standard
d1
Alternative
l2

[mm]
d2
Standard
d2
Alternative
ha1

[mm]
ha2

[mm]
W
ha2-ha1
[mm]
SHT-XY-12 M6 12 17 TR10x2 6h9 17 6h9 18 38 20
SHT-XY-08 M5 8 TR6x2/TR6,35x2,54 15.5 TR6x2/TR6,35x2,54 5 15 5 13 29 16
SHT-XY-12-PL M6 12 17 TR10x2 6h9 17 6h9 18 38 20
SHT-XY-20-EWM-PL M8 20 26 TR18x4 - 26 12h9 23 63 40
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
The hand wheel can be ordered left or right-mounted in the y-direction.
Left: SHT-XY-12-AWM-L-200-300 for 200mm stroke length on the x-axis and 300mm on the y-axis.
Right: SHT-XY-12-AWM-R-200-300 for 200mm stroke length on the x-axis and 300mm on the y-axis


Technical options for the SHT series

The following options can be delivered for the SHT-XY product range.


drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes

Further information and accessories XY tables



Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH