Ready-to-install drylin® SLW-XY tables

SLW-XY table drylin E from igus
  • Only one unit for two adjustment directions
  • For a work surface of up to 500mm x 500mm
  • Identical stroke lengths or customised configuration
  • Delivery includes accessories

Product services

Download technical data

Catalogue

Request a quotation

Product enquiry

The installation sizes of the SLW-XY tables

XY table with lead screw drive drylin SLW-XY-0620
SLW-XY-0620 in the online shop
XY table with lead screw drive drylin SLW-XY-0630
XY table with lead screw drive drylin SLW-XY-0660
SLW-BB-XY-1030 XY table
Stainless steel XY table with lead screw drive drylin SLW-XY-ESJ-1040
Information on the SLW-XY stainless-steel XY table
XY table with lead screw drive drylin SLW-XY-1040
XY table with lead screw drive drylin SLW-XY-1080
SLW-XY-10120 XY table
SLW-XY-10120 in the online shop
XY table with lead screw drive drylin SLW-XY-2080

Technical drawing

ZeichSLWXY1040zusbaukatalog_2_D.ai

Lubrication-free

drylin XY tables are lubrication-free

Quiet operation

drylin XY tables are quiet

Corrosion-resistant

drylin XY tables are corrosion-free

Format adjustment

drylin XY tables for format adjustment

Temperature-resistant up to +150°C

drylin XY tables are heat-resistant up to 150°

Cost-effective

drylin XY tables are cost-effective
Plain bearing liners for drylin linear modules and XY tables

Bearing materials

Lead screw clamping for drylin linear modules

Lead screw clamp

  • Shaft clamping flange is attached to the position indicator for clamping of the lead screw
  • Prevents the lead screw from accidental rotation
  • Material: plastic housing with aluminium shaft clamp
  • Colour: black
drylin position indicator for igus linear modules and XY tables

Digital position indicator

drylin hand wheel for linear modules and XY tables

drylin hand wheels

drylin® technical accessories - control elements

ASI Automatikk AS Distributor+47 9006 1100