Robust and lubrication-free drylin T rail guides

Simple changeover: from recirculating ball bearing to gliding system

drylin T guide carriage on a rail with a mounted linear module.

Why choose a drylin T rail guide?

One to one replacement very easy

Precise carriage guidance

Lubrication and maintenance-free

The components of the drylin T rail systems

drylin guide rail with two aluminum profiles on a grey background.

Linear rails

  • Four installation sizes with lengths of up to 4,000mm
  • Corrosion-free due to hard anodisation/clear anodising
  • With or without standard mounting holes
Two drylin linear guides with metal housing on a grey background.

Guide carriage

  • 1:1 dimensionally interchangeable with recirculating ball bearings
  • Individual clearance adjustment
  • Automatic pretension as an option
Drylin linear carriage with clamping lever and guide rail on a grey background.

Clamping options

  • Carriage including manual clamp
  • Multiple positions for the clamping elements
  • For four standard installation sizes
Two grey drylin guide profiles with holes on a light background.

Miniature rail

  • Four miniature sizes
  • Robust and corrosion-free
  • With or without mounting holes
Two igus drylin linear guide elements on a grey background.

Miniature carriage

  • Carriage for small installation spaces
  • Four miniature sizes
  • Individual clearance adjustment (size 12/15)
igus drylin linear guide with two carriages on a grey background.

Configure complete systems

  • Ready-to-install system
  • Custom rail length and number of carriages
  • Online function and service life check

drylin T sample

drylin T rail with carriage and orange packaging symbol.

drylin T miniature guide sample

drylin t mini carriage on a profile rail.

Identical connector and hole dimensions

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation