Analogue position indicators

Reliable reproduction with accurate setting

  • Plastic analogue indicator for setting and reading the carriage position
  • Counter with 3 (P1), 4 (P3) or 5 (P6) digits (red digit for displaying tenths)
  • Can be combined with hand clamps and hand wheels
  • The delivery includes the suitable reduction sleeve
  • Suitable adapter plates available

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

Technical drawing and picture

Technical drawing of analogue position indicator for drylin linear modules
Technical drawing of analogue position indicator for drylin linear modules
Analogue position indicator for drylin linear modules

Installation positions

Installation options
The pitch depends on the used lead screw.
PitchFor lead screwShown in display after 1 rotation
1.25M8x1.25 001.25
2TR10x2 002.0
3TR10x3; TR12x3 003.0
4TR18x4; TR14x4 004.0
5TR24x5 005.0
1210x12 012.0
5010x50 005.0
10018x100 001.0

ASI Automatikk AS Distributor+47 9006 1100