Change Language :

Winner of the 2022 silver vector award: 1,400 LED light modules and more than 100,000 Osram LED lights make up the impressive lighting system for the football turf in VELTINS Arena, home of FC Schalke 04. The modules are mounted on a steel structure consisting of a main beam that is over 80m long and various B- and C-beams. Since LED light position must be precise according to zones, various plastic energy chains and chainflex® cables for moving applications bring the system to life. The aim was to ensure reliable cable guidance in all weather conditions.
... and much more.

"Thanks to the igus products used, including installation service, a complete solution was delivered from a single source. The coordinated products extend the maintenance intervals of the system and prolong the service life in the area of these moving components. In addition, the rol e-chains were able to minimise push/pull forces during the two crane trips."
Horst Theisen, Board of Management RHENAC GreenTec AG