drylin® E EC motors

EC motors with Hall and encoder - the cost-effective alternative to servo motors

Brushless EC motor drylin E NEMA17
  • Installation size NEMA17
  • Protection class - motor housing: IP40
  • Also without Hall and encoder
Brushless EC motor drylin E NEMA23
  • Installation size NEMA23
  • Protection class - motor housing: IP40
  • Also without Hall and encoder
Brushless EC motor drylin E NEMA23
  • Installation size NEMA23
  • Protection class - motor housing: IP40
  • Also without Hall and encoder

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

For electric motors

Motor configurator

For electric linear drives

Drive technology configurator

For lead screw motors

Lead screw motor configurator

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
More information
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Suitable products

drylin E motor drive

Gearbox
  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available

drylin E jaw couplings

Coupling
  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C

drylin E switching power supply units

Power-supply components
  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls

ASI Automatikk AS Distributor+47 9006 1100