Large energy chains for high loads

Energy chain

E4Q

E4Q
  • Internal heights: 34 to 82 mm
  • 40% less assembly time: crossbar with locking clips for opening and closing without tools
  • 100% higher pull-out strength: positive-locking crossbar
  • 10% less weight: material recesses for optimised weight and stability
  • 20% more fill weight
  • 17dB(A) quieter

E4.1L

E4.1l
  • Internal heights: 31 to 64 mm
  • Openable along inner and outer radius, from both sides
  • Quiet operation due to integrated brakes
  • Undercut design for high lateral stability
  • Can be closely adapted to the application
  • Optimum price-performance ratio
  • 30% less weight and 80% faster installation than comparable series
  • Double stop-dog system and large pin/bore connection for high level of force absorption

E4.1

E4.1 series
  • Internal heights: 21 to 350 mm
  • Crossbars removable along the inner and outer radius
  • For especially demanding applications
  • Undercut design for high lateral stability
  • Double stop-dog system and large pin/bore connection for high level of force absorption
  • High push force on long travels and for large unsupported lengths
  • Noise-reducing brake and optional noise dampers
  • Quiet operation due to integrated brakes

E4/light

E4 light
  • Internal heights: 56 to 112 mm
  • Crossbars removable along the inner and outer radius
  • Reduced thickness of the side panels and thinner crossbar

Reliable protection against dirt and swarf

e-tubes

Hybrid energy chain YE

Hybrid energy chain YE
  • inner height: 42 to 112 mm
  • Almost 50% lighter than comparable steel chains
  • 50% longer unsupported length
  • No screws, rivets or bolts that can come loose.
    can loosen under vibrations

Energy chain recycling

chainge

ASI Automatikk AS Distributor+47 9006 1100