Change Language :

The autoglide system eliminates the need for disruptive guide troughs for applications with long travel distances, allowing self-guiding e-chain® to glide safely on top of each other up to 70 metres. This system has now been expanded and further optimised for igus® E2/000. Larger sliding surfaces on the autoglidecrossbar ensure an even longer service life for the system. An attachable sliding wing ensures safe threading of the e-chain® during the first few metres of travel. The overrunning eccentric floor guides are fixed to the ground every 2 metres.
Travelling distances of up to 70 m without guide trough at speeds of up to 2.0 m/s
Very compact, no disturbing trough in the travelling or working area
Fast assembly times for long distances
Can be opened in inner radius
Also closed for "half tube" in the outer radius
Sliding sash clipable, safe threading of the e-chain®
Floor guide can be driven over
Full-bridge e-chain®, closed type