Change Language :

CFB: Modular plastic strain relief plug-in system for assembly on C-profile
Plastic joining links can be used to provide strain relief for cables in the tightest of spaces using customised PU components. This modular plug-in system enables customised strain relief options to be offered.
Industries: General mechanical engineering, machines of all kinds
Legend:
+++ best suitability | + good suitability | + - satisfactory suitability | - limited suitability Dynamics
⬤⭘⭘ Low price category | ⬤⬤⭘ Medium price category | ⬤⬤⬤ Medium price category
| Suitable for the following systems: | When to use it? | When not to use it? | Assembly index | Definable tensile strength | Price index | Modularity | Dynamics |
|---|---|---|---|---|---|---|---|
| E4, E6, for all KMA with C-profile | Space-saving, modular strain relief with many cables in confined spaces. For applications with high accelerations and loads, e.g. machine tools. | No limitation | + - | + | ⬤⬤⬤ | yes (special fabrication) | high to very high |
| Parts list Description | Part No. | Number of |
|---|---|---|
| (1) Fixing block outside | CFB20.1 | Nx2 |
| (2) Clamping bar | 907.881.1.XXX | 2 |
| (3) Threaded bolt with plate | 907.825.2.LLL | 2 |
| (4) Hexagon nut M8 | MAT0040012 | 2 |
| (5) C-profile (part of the KMA) | 92.42.XXX | 1 |
| (6) Strain relief block | Customer-specific | 1 |
Order code: 907.881.XXX.N
N = Number of layers of retaining blocks
XXX = Bi - 3mm (mounting bracket)
Part No. with version 881
| Quantity Description | Part No. | Number of |
|---|---|---|
| (1) Fixing block outside | CFB20.1 | Nx2 |
| (2) Clamping bar | 907.825.1.XXX | 2 |
| (3) Threaded bolt with plate | 907.825.2.LLL | 2 |
| (4) Hexagon nut M8 | MAT0040012 | 2 |
| (5) C-profile (part of the KMA) | 92.42.XXX | 1 |
| (6) Strain relief block | Customer-specific | 1 |
| (7) Strain relief block | Customer-specific | 1 |
| (8) Fixing block inside | CFB20.2 | N |
Order code: 907.825.XXX.N
N = Number of layers of retaining blocks
XXX = Bi - 3mm (mounting bracket)
Part No. with version 825

Energy chains shop
From small and medium-sized to large energy chains for all applications

chainflex cables
Largest range with 1,354 cable types. Fail-safe with up to a 4-year guarantee.