Change Language :

Strain relief for cables in energy chains with clamps and pressure elements
The principle of clamps has proven to be a good strain relief for cables in energy chains. Clamps are a suitable strain relief for all energy chains/drag chains with KMA mounting bracket and C-rail option.
Product range and materials
Conclusion: the tensile strength of igus chainfix clamps is three times higher when compared with conventional strain relief

chainfix offers reduced installation height thanks to threaded pin and optimised housing height
If the energy chain is guided on itself on long travels, the screw heads of the strain relief at the fixed end of the chain must be at least 10mm away from the top edge of the energy chain. This restriction means that the strain relief elements described here may not be able to be used at the fixed end of long energy chains. Our clamps with threaded screws, specially developed for low installation heights, reduce the installation height by up to 15mm compared to conventional clamps. The strain relief elements can be used safely with unsupported energy chains.