Chip-resistant energy chain

Swarf-resistant energy chains up to +850°C

igumid® HT in the test

Quantity (g) of burnt-in chips as a function of temperature

Chip-resistant energy chain up to +120°C

R2.1 series e-chains

R2.1 series e-chains

  • Internal heights: 26 to 75 mm
  • cost-effective
  • Quiet operation due to built-in brake
RX tube

RX tube

  • Internal heights: 42 to 73 mm
  • IP tested by TÜV NORD CERT GmbH
  • Rounded contour allows chips to simply bounce off
Further swarf-resistant energy chains

Further swarf-resistant energy chains

ASI Automatikk AS Distributor+47 9006 1100