e-rover - automatic clutch system for RTGs

e-rover

Advantages of the e-rover

  • Secure and fast data transmission, e.g. with fibre optic cables
  • Saves operating costs of RTGs. The savings potential is comparable with conventional systems
  • Protects the environment
  • Low maintenance costs, no wear-resistant parts that have to be replaced at specified intervals
  • Travelling distances of up to 500 m and more possible

Structure of the e-rover coupling system

  • A lifting unit with telescopic arm, coupling unit and connector on the RTG
  • A special floating moving end with barbs for mechanical attachment of the coupling and the mating connector
  • e-rover station with trolley (station wagon) for coupling and uncoupling the RTG

Coupling

Decoupling

Contact

ASI Automatikk AS Distributor+47 9006 1100