e-spool®: spring-driven cable drum with no slip ring

Spring cable drums e-spool without slip ring for telescopic applications, platforms and cranes

  • All in one system: Different media (electricity, data, liquids) can be combined in one system
  • Space-saving: Cable drum with spring drive without slip ring
  • Simple installation: Subsequent addition and replacement of cables possible
  • Extension lengths of up to 2m and 14m
  • Maximum extension and retraction speed 1m/s
  • No tensile strain on the cables
  • Variable use - energy supply possible in all directions

FAQ - frequently asked questions

  • e-spool flex and e-spool SPC with manual extension if only one cable has to be guided very slowly or by hand.
  • e-spool theatre for overhead applications in public spaces
  • All other e-spool spring cable drums must be selected according to the extension length and filling volume/cable diameter.
  • e-spool flex with 10,000 movements
  • e-spool standard with 70,000 cycles
  • e-spool HD with 40,000 cycles
  • e-spool theatre with 40,000 cycles
  • In the case of unshielded cables, use cables with a TPE outer jacket wherever possible.
  • Use shielded cables from the CFROBOT family.
  • Make sure that all cables should have an outer diameter of <17mm.
  • Do not exceed the maximum bend radii of 44mm in the inner radius and 77mm in the outer radius.
e-spool product finder

Find spring cable drum quickly and easily

e-spool product finder

Cable drum e-spool flex

Cable drum e-spool flex

e-spool compact

Spring cable drum e-spool compact

e-spool with manual pull-out

Spring cable drum e-spool with manual extension

e-spool standard

Spring cable drum e-spool standard

HD e-spool

Spring cable drum e-spool HD

e-spool power

Spring cable drum e-spool power

e-spool theatre

e-spool theatre

e-spool microphone stereo

e-spool microphone stereo

Be inspired - examples from the real world with e-spool

e-spool
Mobile wind machine

distribution rules for e-spool spring cable drums

Assembly instructions

e-spool assembly instructions
  • Outdoor applications
  • e-spool applications that are operated overhead in public spaces (spectator stands, stages, etc.)

ASI Automatikk AS Distributor+47 9006 1100