Change Language :

The e-spool® microphone fills a gap in the field of sound technology and is particularly versatile thanks to its compact size and lightweight design. The twisterband eliminates the need for a slip ring, ensuring uninterrupted sound transmission with an extension length of 30m. The e-spool® microphone is available with one cable or as a stereo version with two cables for connecting two microphones. Both systems are supplied complete with motor and control system; the e-spool® microphone stereo has an additional microphone rail for two microphones.
Operating environments:
The environment and dynamics of the e-spool® microphone are optimised for indoor use. For outdoor applications, the system must be protected against wind and weather.
Technical details:
Max. speed: 0.4m/s
Max. acceleration: 0.4m/s²
Temperature range: +10°C to +50°C
Max. cable diameter: 8.5mm
Equipment: microphone cable with XLR connectors 2x(2x0.14mm²)C
Not included in the scope of delivery: microphone
With our new, free augmented-reality service, you can test the e-spool® microphone immediately. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link with your smart device.


Our well-known e-spool microphone gets a variant that enables the guidance of two shielded special cables. The e-spool microphone stereo therefore offers a connection for two microphones.

Discover suitable energy supply systems for the upper and lower machinery or suitable bearing technology for stage lighting technology and machinery.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm