Change Language :
You can find these ESD energy chains on this page:
Two-piece energy chains for a wide range of applications

Inner height hi: 35mm
Inner width Bi: 50 - 125mm
Bend radii R: 63 - 150mm
Pitch: 56mm
ONE series for almost all applications
Quick to zip-open
Smallest dimensions
Lightweight, stable and cost-effective
Quiet from 27dB(A), low vibration and suitable for cleanrooms

Inner height hi: 52mm
Inner width Bi: 40 - 125mm
Bend radii R: 75 - 150mm
Pitch: 30mm
Especially for robot applications, closed design

Inner height Bi 1: 28mm
Inner height Bi 2: 24mm
Bend radius R: 110mm
Pitch: 25.6mm
Cleanroom-compatible up to ISO Class 1
| Material data igumid ESD | Measurement units | igumid ESD |
|---|---|---|
| Mechanical properties | ||
| Limit of elasticity (bending) | MPa | 9,500 |
| Flexural strength | MPa | 230 |
| Shore D hardness | - | 83 |
| General properties | ||
| Density | g/m3 | 1.2 |
| Moisture absorption 23/50 r.h. | - | 1.9 |
| Maximum water absorption | - | 7.3 |
| Electrical properties | ||
| Specific transitional resistance | Ωcm | <109 |
| Surface resistance ROA | Ω | <109 |
| Thermal properties | ||
| Lower operating temperature | °C / °F | -40°C / -40°F |
| Max. long-term application temperature | °C / °F | 80°C/176°F |
| Max. short-term application temperature | °C / °F | 150°C/302°F |
| Material certificates | ||
| Fire resistance according to UL94 | - | HB |
| Silicone-free | - | yes |
| Halogen-free | - | yes |
| 2002/95/EC (RoHS) | - | yes |
| 2002/96/EC (WEEE) | - | yes |
| Colour (according to RAL, approximate) | ||
| ESD energy chains, slate-grey | ≈ RAL7015 | |
| Exception: lid zipper and triflex R, black | ≈ RAL9004 |
These additional operating instructions apply to our ESD energy chains in the grey (similar to RAL 7015). They supplement the assembly instructions for standard energy chains and the details in the catalogue. These instructions only contain data relating to the ESD area. The technical specifications of the assembly instructions for standard energy chains and the catalogue details still apply unless they are excluded or replaced by these instructions.
Regarding assembly, removal and installation, please follow the instructions for the igus standard energy chains and the catalogue details to ensure trouble-free operation. igus ESD energy chains must be grounded with appropriate measures in accordance with drawing number 18392 to dissipate any occurring electrostatic charge. Assembly, installation, commissioning and maintenance may be performed only by personnel that is properly trained in explosion protection! Please also note the corresponding national safety regulations and the relevant national regulations in respect of explosion protection during installation and operation.
Before commissioning, the correct installation must be checked in accordance with the assembly instructions for standard energy chains and the catalogue specifications. Particular attention is required concerning the correct earthing of the ESD energy chain.
igus energy chains are maintenance-free*. The correct earthing of the energy chains has to be checked at regular intervals (*in the case of large projects, individual maintenance plans may be necessary and will be drawn up as required).