Change Language :
Are you interested in an energy chain to run cables and hoses in machines and systems safely, durably and economically? Here are 13 tips to help you get the most out of your investment.
From the content:
Download 13 tips now free of charge. We are also available to provide you with personal advice and assistance at any time.

The chain length is calculated as follows:
| Abbreviations | Meaning | Unit |
|---|---|---|
| Lk | Energy chain length | [mm] |
| S/2 | Half length of travel | [mm] |
| K | Add-on for bend radius for calculating the e-chain length | [mm] |
| A | Guide trough with glide bar | |
| B | Guide trough without glide bar | |
| C | Total length of guide trough |
| Abbreviations | Meaning | Unit |
|---|---|---|
| S/2 | Half length of travel | [mm] |
| S | Travel | [mm] |
| R | Bend radius | [mm] |
| H2 | Clearance height with lowered moving end | [mm] |
| K2 | Add-on with lowered moving end | [mm] |
| HRI | Trough inner height | [mm] |
| A | Total length of guide trough | [mm] |