Guide troughs for long travels

Aluminium SuperTroughs

  • Modular system in 2 versions - Basic and Heavy Duty
  • Very easy and universal installation
  • Glide strips to protect against abrasion at high speeds
  • Corrosion-resistant, seawater-resistant aluminium profile
  • Flexible installation - fastening to substructure regardless of profile lengths and joints
  • Connecting element - plastic with snap-lock mechanism
  • Plastic glide bar made of high-molecular PE
  • Bottom clamp can be assembled - inside or outside - directly on the substrate or on C-profile
  • Conductivity according to DIN EN 61537: Standard
  • Glide strips and insertable rubber profile to minimise drainage noise
  • Mounting bracket for a secure hold even in harsh operating conditions
  • Fixed end module enables quick and easy attachment of the e-chain® fixed point to the super aluminium trough without drilling

970.30.SL / 970.31.SL

Download now

970.30.SL / 970.32.SL

Download now

971.30.SL / 971.31.SL

Download now

972.02.30.SL / 972.02.31.SL

Download now

972.30.SL / 972.31.SL

Download now

972.30.SL / 972.32.SL

Download now

973.30.SL / 973.31.SLH

Download now

974.30.SL / 974.31.SLH

Download now

975.30.SL / 975.31.SLH

Download now

Fixed end module/clamp

Steel guide trough

Steel guide trough
  • Very strong and robust steel guide trough
  • Simple installation with installation sets for butt joint and fastening to the substrate
  • Simple attachment directly to the base of the C-profile
  • Large selection, 2-piece design, adjustable to chain width
  • Available in galvanised steel and stainless steel (materials: AISI 304, 14404, 14571)
  • Glide bars are made of high-molecular PE
  • Side parts are fitted with appropriate spacing and fastened to the base
  • The fixed end module enables quick and easy fastening without drilling
  • Conductivity in accordance with DIN EN 61537: Standard

90.30 / 90.31

Guide troughs PDF file

92.30 / 92.31

Guide troughs PDF file

93.30 / 93.31

Guide troughs PDF file

94.30 / 94.31

Guide troughs PDF file

95.30 / 95.31

Guide troughs PDF file

96.30 / 96.31

Guide troughs PDF file

97.30 / 97.31

Guide troughs PDF file

98.30 / 98.31

Guide troughs PDF file

99.30 / 99.31

Guide troughs PDF file

91.10 - 91.71

Tubular trough system RS

Tubular trough system RS
  • For applications where dirt, swarf and abrasion occur - waste products simply fall through the gaps
  • No need to set the correct width as suitable spacers are supplied

92.70 / 92.71

Guide troughs PDF file

93.70 / 93.71

Guide troughs PDF file

95.70 / 95.71

Guide troughs PDF file

Snap-in troughs system

Snap-in troughs system
  • Significantly narrower than conventional troughs
  • Quick and easy installation
  • Fixed inner width thanks to spacer plates
  • No need for time-consuming adjustment of the lateral clearance
  • No sharp metallic edges on the inside, as they are covered by connectors
  • Narrow trough parts made of galvanised steel (stainless steel upon request)

91.930 / 91.931

Guide troughs PDF file

92.930 / 92.931

Guide troughs PDF file

93.930 / 93.931

Guide troughs PDF file

95.930 / 95.931

You might also be interested in this

Steel and aluminium support tray

Support trays for energy chains

Trough clip

Trough clip

smart plastics: i.Cee Wonderbox

ASI Automatikk AS Distributor+47 9006 1100