working platforms

Components for aerial lifts, telescopic boom platforms

Products for construction machinery

iglidur plain bearings for construction machinery

The combined advantages of plastic and steel

  • Almost 50% less weight than comparable steel chains
  • 50% more unsupported length than a comparable plastic e-chain®
  • High tensile strength
Energy chain E4Q for construction machinery

Robust, quiet and modular

  • Tool-free opening and closing
  • Reduced protrusions in the interior, for easier filling when the e-chain is open
  • More pull-out strength of the crossbars
Energy chain E2.1

Medium-sized energy chains

  • Quick assembly
  • High stability and quiet running
  • Wide range of mounting options
iglidur plain bearings for construction machinery

Pre-fitted e-chain systems

  • Assembly time reduced by up to 95%
  • Throughput times lowered by half
  • Minimised machine downtimes
  • Assembly on site - international service with 31 locations

No need for lubricants

  • Reliable under high loads
  • Absolutely lubrication-free
  • Maintenance-free
  • Dirt-resistant
CFBUS control cable for construction machinery

For reliable data transfer

  • For heavy-duty use
  • Oil-resistant
  • UV-resistant
  • Outer jacket made of either TPE, PUR or PVC
YE sample

Hybrid energy chain YE

e4q sample

Energy chain E4Q

heavy-duty sample box

Plain bearings for high loads

sample box 3D printing

3D printing material sample box

Cab in construction site vehicle
Linear guides, plain bearings, e-chains, linear axes and more

motion plastics for vehicle cabins

Energy chain configurator

Energy chain configurator

Construction machinery application examples

Success stories

ASI Automatikk AS Distributor+47 9006 1100