Change Language :


When the whistle blows in Gelsenkirchen and football teams compete against each other, only victory or defeat counts. But here, too, nothing works without technology. The players dominate the pitch and a maintenance-free roller energy chain under the pitch demonstrates its strength when moving the turf.

Free sample:
The new heavy-duty roller chain fulfils all the requirements that apply to container cranes of the next generation and beyond. Ever longer distances, higher dynamics, short load cycles, zero failures: That, in a nutshell, is what manufacturers of ship-to-shore container cranes demand for energy chain on crane bridges. The new P4HD.56R fulfils these requirements - with maximum efficiency.
The roller e-chain® was tested with a travel speed of up to 8 m/s over a distance of currently 200 m, which corresponds to 400 m of travel. The fully automated system takes into account a wide range of applications in terms of acceleration and speed. In addition to the mechanical load caused by the movement of the transfer vehicle, environmental influences have an unimpeded effect on the tested energy chain and cable.

Free sample:
The new heavy-duty roller chain fulfils all the requirements that apply to container cranes of the next generation and beyond. Ever longer distances, higher dynamics, short load cycles, zero failures: That, in a nutshell, is what manufacturers of ship-to-shore container cranes demand for energy chain on crane bridges. The new P4HD.56R fulfils these requirements - with maximum efficiency.

Calculate the expected service life of the roller energy chain in double strokes and kilometres.
Calculate service life now
Make your contribution to reducing plastic waste and improving recycling in the industry.
To the recycling program