Change Language :

The igus® block clamp is a special strain relief for hoses
Modular, space-saving system
No damage to the hose
Combination of hose and cables possible
Hose diameter 4.3 -14 mm
Easy to install, without any screws or tools
Can be variably adjusted to e-chain® filling
The modules of the igus® block clamps - strain relief for hose
The modules of the igus® block clamps can accommodate hoses from 4.3 to 14 mm. In the CFS 4.3 module, three 4.3 mm hoses can be inserted one above the other and in the CFS 6 module, two hoses can be inserted one above the other in a bay. The modules are 27.5 mm wide and are inserted into the base plate and then screwed into place with M4 countersunk screws. An exception is the CFS 55.9 module, which is twice as wide and offers the benefit of five 9 mm hoses. The base and end plates are available in widths from 75 to 240 mm. The height of the spacers and modules is 16 mm; several layers can be mounted on top of each other.

A = End plate
B = Distance gap
C = modules with a grid dimension of 27.5mm wide and 16mm high
D = bottom plate
part
trousers
Quantity
width
Ø
hose
[mm]
[mm]
CFS 4.3
4,3
4-12
27,5
[Wakoadd artnr="CFS 4,3" text="Anfragen"]
CFS 6
6,0
3-6
27,5
[Wakoadd artnr="CFS 6" text="Anfragen"]
CFS 9
9,0
2
27,5
[Wakoadd artnr="CFS 9" text="Anfragen"]
CFS 55.9
9,0
5
55,0
[Wakoadd artnr="CFS 55,9" text="Anfragen"]
CFS 10
10,0
2
27,5
[Wakoadd artnr="CFS 10" text="Anfragen"]
CFS 14
14,0
1
27,5
[Wakoadd artnr="CFS 14" text="Anfragen"]
part
Width
bottom plate
[mm]
CFS U75
75,0
[Wakoadd artnr="CFS U75" text="Anfragen"]
CFS U102.5
102,5
[Wakoadd artnr="CFS U102,5" text="Anfragen"]
CFS U130
130,0
[Wakoadd artnr="CFS U130" text="Anfragen"]
CFS U185
185,0
[Wakoadd artnr="CFS U185" text="Anfragen"]
CFS U212
212,0
[Wakoadd artnr="CFS U212" text="Anfragen"]
CFS U240
240,0
[Wakoadd artnr="CFS U240" text="Anfragen"]
CFS U295
295,0
[Wakoadd artnr="CFS U295" text="Anfragen"]
part
width
end plate
[mm]
CFS P75
75,0
[Wakoadd artnr="CFS P75" text="Anfragen"]
CFS P102.5
102,5
[Wakoadd artnr="CFS P102,5" text="Anfragen"]
CFS P130
130,0
[Wakoadd artnr="CFS P130" text="Anfragen"]
CFS P185
185,0
[Wakoadd artnr="CFS P185" text="Anfragen"]
CFS P212
212,0
[Wakoadd artnr="CFS P212" text="Anfragen"]
CFS P240
240,0
[Wakoadd artnr="CFS P240" text="Anfragen"]
CFS PD295
295,0
[Wakoadd artnr="CFS PD295" text="Anfragen"]
part
Height
spacer
[mm]
CFS D
16,0
[Wakoadd artnr="CFS D" text="Anfragen"]