Electrostatically conductive 3D energy chain

Closed type especially for robots and three-dimensional applications

Your advantages with ESD products

  • ESD material tested with over 10 million cycles for the highest requirements
  • Individual chain links can be replaced and it is not necessary to replace the entire system or dress pack
  • No waiting time, as sizes TRC.40, TRC.60 & TRC.70are available from stock in ESD design
  • Proven for years in use in explosion-proof areas

Design features of the igus® triflex® R series TRC e-chains®:

Typical industries and applications

from stock available sizes of ESD chains

TRC.40 ESD
TRC.60 ESD
TRC.70 ESD

Mounting bracket in ESD material

triflex R mounting brackets
  • Quick and easy fixing of the energy chain
  • Shortest downtimes when replacing a filled triflex® R
  • Mounting bracket with strain relief teeth (1)
  • Mounting bracket without strain relief teeth (2)
  • mounting bracket as intermediate bracket (3)
  • Quick assembly with captive snap-lock mechanism
  • Adaptation holes for common robot types
  • End or intermediate mounting possible

With strain relief in 3 sizes in ESD material available from stock

TR.40.01 mounting bracket with strain relief

TR.40.01.ESD

TR.60 and TR.70.01.ESD

TR.60.01.ESD + TR.70.01.ESD

Possible applications of the mounting bracket

Standard AE triflex R
ESD test

Conductivity of igus®® products made from igumid® ESD

ASI Automatikk AS Distributor+47 9006 1100