Protectors and protective jackets for triflex R

Extra safety under extreme operating conditions

Protector with quick-lock fastener

  • Quick and easy to install
  • No additional screws
  • Can be opened with a screwdriver
  • For triflex® R types TRC, TRE and TRL

Information on the protector with quick-release mechanism

Part No.Width indexOuter diameterWidth
TR.40.30405527
TR.50.30406934
TR.60.30608040
TR.65.30608844
TR.70.307010250
TR.85.308511859
TR.100.3010013367

Information on the screwed protector

Part No.Width indexOuter diameterWidth
TR.40.10405527
TR.50.10506934
TR.60.10608040
TR.65.10658844
TR.70.107010250
TR.85.108511859
TR.85.240.108512063
TR.100.1010013367
TR.125.1012517082
  1. Available upon request. Please contact us regarding delivery times.
ø index: Part No. XX = jacket lengthStandard lengths [mm]
40.TR.40.14.XX500 1000 1500 2000
50.TR.50.14.XX1)500 1000 1500 2000
60.TR.60.14.XX500 1000 1500 2000
65.TR.65.14.XX1)500 1000 1500 2000
70.TR.70.14.XX500 1000 1500 2000
85.TR.85.14.XX500 1000 1500 2000
100.TR.100.14.XX500 1000 1500 2000
125.TR.125.14.XX500 1000 1500 2000
  1. Available upon request. Please contact us regarding delivery times.
ø index: Part No. XX = jacket lengthStandard lengths [mm]
40.TR.40.18.XX500 1000 1500 2000
50.TR.50.18.XX1)500 1000 1500 2000
60.TR.60.18.XX500 1000 1500 2000
65.TR.65.18.XX1)500 1000 1500 2000
70.TR.70.18.XX500 1000 1500 2000
85.TR.85.18.XX500 1000 1500 2000
100.TR.100.18.XX500 1000 1500 2000
125.TR.125.18.XX500 1000 1500 2000
  1. Available upon request. Please contact us regarding delivery times.
ø index: Part No. XX = jacket lengthStandard lengths [mm]
40.TR.40.19.XX500 1000 1500 2000
50.TR.50.19.XX1)500 1000 1500 2000
60.TR.60.19.XX500 1000 1500 2000
65.TR.65.19.XX1)500 1000 1500 2000
70.TR.70.19.XX500 1000 1500 2000
85.TR.85.19.XX500 1000 1500 2000
100.TR.100.19.XX500 1000 1500 2000
125.TR.125.19.XX500 1000 1500 2000

ASI Automatikk AS Distributor+47 9006 1100